SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 501 to 510 of 1,000 entries.
Question | Posted Date | |
---|---|---|
I’ve had great success with the Z1000. Why the HV600? Posted Date: 09/03/2019
|
09/03/2019 | |
I’m using a third-party EtherCAT master. What do I need to know in regards to the Yaskawa drive interface? Posted Date: 03/16/2015
|
03/16/2015 | |
I want the motor never to run below a certain speed and I am using PID, but there may be times when this low speed will be "too much". Is there a solution for this? Posted Date: 11/29/2005
|
11/29/2005 | |
It is possible to install a single licensed copy of MotionWorks IEC on multiple computers and move the license from computer to computer? Posted Date: 01/26/2016
|
01/26/2016 | |
I there a list of troubleshooting items to follow when using the SMC4000 and a Sigma Absolute Encoder? Posted Date: 12/21/2011
|
12/21/2011 | |
Is upgrading from Sigma to Sigma II the best option? Posted Date: 04/13/2006
|
04/13/2006 | |
Is the Z1000 the same physical size as E7 Posted Date: 11/29/2011
|
11/29/2011 | |
Is the V1000-4X rated for outdoor use? Posted Date: 06/21/2010 |
06/21/2010 | |
Is the V1000-4X corrosion-resistant? Posted Date: 06/21/2010 |
06/21/2010 | |
Is the V1000-4X coated with food-grade paint? Posted Date: 06/21/2010 |
06/21/2010 | |
Showing 501 to 510 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.