SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 531 to 540 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Is there a Software Release History for MotionWorks+? Posted Date: 06/24/2013
|
06/24/2013 | |
Is there a software release history for MotionWorks? Posted Date: 06/27/2013
|
06/27/2013 | |
Is there a software release history for IndexWorks? Posted Date: 08/22/2007
|
08/22/2007 | |
Is there a shake proof version of the V1000-4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Is there a remedy for recovering a MotionWorks IEC project that shows the error: "No suitable converter for projects created with the version '2.0' of MotionWorks IEC Pro? Posted Date: 09/21/2011
|
09/21/2011 | |
Is there a Register Quick Reference Guide for the MP940 Controller? Posted Date: 11/04/2003
|
11/04/2003 | |
Is there a Register/Variable Quick Reference Guide for the MP930 Controller? Posted Date: 11/15/2001
|
11/15/2001 | |
Is there a recommended solution for controlling a motor brake when the system has a LEGEND Amplifier? Posted Date: 02/15/2006
|
02/15/2006 | |
Is there a recommended procedure for unzipping and transferring a Motion Works/MPE720 program to the File Manager? Posted Date: 07/13/2004
|
07/13/2004 | |
Is there a quick way to reset SGDH servo alarms without using PC software? Posted Date: 05/21/2001
|
05/21/2001 | |
Showing 531 to 540 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.