SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 1,001 to 1,020 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Can I use the R1000 with the GA500? Posted Date: 09/30/2019 |
09/30/2019 | |
Can I use the app on a phone or tablet running iOS or Android? Posted Date: 08/03/2018
|
08/03/2018 | |
Can I reuse the option card that's installed on my V1000 on the GA500? Or do I need to purchase a new card? Posted Date: 11/04/2019
|
11/04/2019 | |
Can I program the GA500 without any type of power applied to the drive? Posted Date: 09/26/2019
|
09/26/2019 | |
Can I program the FP605 without any type of power applied to the drive? Posted Date: 04/06/2022
|
04/06/2022 | |
Can I program HV600 wirelessly via Bluetooth? Posted Date: 07/20/2020
|
07/20/2020 | |
Can I order power option 8 (Motor terminal block) with power option H (output reactor)? Posted Date: 02/17/2023
|
02/17/2023 | |
Can I order an input/output reactor with my FP605 configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
Can I have a Bluetooth keypad install in my FP605 bypass or configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
Can I DIN rail mount the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
Can I control Start/Stop of my drive by just applying and removing input power? Posted Date: 07/13/2004
|
07/13/2004 | |
Can I connect my smartphone or tablet to the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
Can I connect my smartphone or tablet to the FP605? Posted Date: 04/07/2022
|
04/07/2022 | |
Can CAM profiles/recipes reside in the SMC motion controller and how many separate points of data are possible? Posted Date: 01/21/2005
|
01/21/2005 | |
Can cam data be imported into SigmaSelect when using Blend Mode in MotionWorks IEC Cam Editor? Posted Date: 12/15/2014
|
12/15/2014 | |
Can a smooth shaft Yaskawa motor be replaced with one that has keyway shaft? Posted Date: 01/04/2002
|
01/04/2002 | |
Can a single HMI be used to communicate to multiple controllers? Posted Date: 05/22/2001
|
05/22/2001 | |
Can a SGD7S Analog SERVOPACK in speed control with an analog voltage reference use a sequence input to change the running Servomotor direction? Posted Date: 02/15/2017
|
02/15/2017 | |
Can a servomotor be energized while it is moving? Posted Date: 07/31/2001
|
07/31/2001 | |
Can a remote Hand/Off/Auto switch be connected to the E7B product? Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 1,001 to 1,020 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.