GA500 Drive
Breadcrumb
Navigation Menu
GA500 Drive
GA500 Drive
GA500 Drive

1/6 – 40 HP
The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.
TemplateWeb
Enclosures
GA500 - Options
Enclosure Solutions | End Cap Kits | External Heat Sinks | DIN Rail | Shield Clamp
Enclosure Solutions
| Enclosure Solutions |
Standard
|
Optional
|
Manual |
|---|---|---|---|
| IP20/Protected Chassis For mounting inside of an enclosure with heatsink either internal or external. External heatsink mounting of this type provides UL Type 1 backside integrity and requires a separately sold kit. |
X
|
|
|
| IP20/UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
|
X
|
TOEPC72060008 |
| External Heatsink Allows drives to be mounted with the drive's heatsink external (UL Type 1 backside) to the enclosure. |
X
|
TOEPC72060009 | |
| DIN Rail For mounting inside of an enclosure on a DIN rail. |
X
|
TOEPC72060004 | |
| Shield Clamp When using shielded power cables, this options provides the ability to easily terminate the shield of the incoming power cable and outgoing motor cable. |
X
|
TOEPC72060015 |
End Cap Kits
240V, 1-Phase Input
| Drive Model Number | Part Number | Drawing |
|---|---|---|
|
GA50UB001ABA
|
ZBAA-GA50V1-1
|
|
|
GA50UB002ABA
|
||
|
GA50UB004ABA
|
ZBAA-GA50V1-2
|
|
|
GA50UB006ABA
|
ZBAA-GA50V2-1
|
|
|
GA50UB010ABA
|
ZBAA-GA50V2-2
|
|
|
GA50UB012ABA
|
ZBAA-GA50V3-1
|
|
|
GA50UB018ABA
|
ZBAA-GA50V4-1
|
End Cap Kits
240V, 3-Phase Input
| Drive Model Number | Part Number | Drawing |
|---|---|---|
|
GA50U2001ABA
|
ZBAA-GA50V1-1
|
|
|
GA50U2002ABA
|
||
|
GA50U2004ABA
|
||
|
GA50U2006ABA
|
||
|
GA50U2010ABA
|
ZBAA-GA50V2-3
|
|
|
GA50U2012ABA
|
ZBAA-GA50V2-1
|
|
|
GA50U2021ABA
|
ZBAA-GA50V3-2
|
|
|
GA50U2030ABA
|
ZBAA-GA50V5-1
|
|
|
GA50U2042ABA
|
||
|
GA50U2056ABA
|
ZBAA-GA50V6-1
|
|
|
GA50U2070ABA
|
ZBAA-GA50V7-1
|
|
|
GA50U2082ABA
|
End Cap Kits
480V, 3-Phase Input
| Drive Model Number | Part Number | Drawing |
|---|---|---|
|
GA50U4001ABA
|
ZBAA-GA50V2-4
|
|
|
GA50U4002ABA
|
||
|
GA50U4004ABA
|
ZBAA-GA50V2-5
|
|
|
GA50U4005ABA
|
ZBAA-GA50V2-2
|
|
|
GA50U4007ABA
|
||
|
GA50U4009ABA
|
||
|
GA50U4012ABA
|
ZBAA-GA50V3-2
|
|
|
GA50U4018ABA
|
ZBAA-GA50V5-1
|
|
|
GA50U4023ABA
|
||
|
GA50U4031ABA
|
ZBAA-GA50V6-1
|
|
|
GA50U4038ABA
|
||
|
GA50U4044ABA
|
ZBAA-GA50V8-1
|
|
|
GA50U4060ABA
|
External Heatsinks
240V, 1-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50UB001ABA
|
ZPSA-GA50V1-1
|
|
GA50UB002ABA
|
|
|
GA50UB004ABA
|
ZPSA-GA50V1-2
|
|
GA50UB006ABA
|
ZPSA-GA50V2-2
|
|
GA50UB010ABA
|
ZPSA-GA50V2-3
|
|
GA50UB012ABA
|
ZPSA-GA50V3-1
|
|
GA50UB018ABA
|
ZPSA-GA50V4-1
|
External Heatsinks
240V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50U2001ABA
|
ZPSA-GA50V1-1
|
|
GA50U2002ABA
|
|
|
GA50U2004ABA
|
ZPSA-GA50V1-2
|
|
GA50U2006ABA
|
ZPSA-GA50V1-3
|
|
GA50U2010ABA
|
ZPSA-GA50V2-3
|
|
GA50U2012ABA
|
|
|
GA50U2021ABA
|
ZPSA-GA50V3-1
|
|
GA50U2030ABA
|
ZPSA-GA50V5-1
|
|
GA50U2042ABA
|
|
|
GA50U2056ABA
|
ZPSA-GA50V6-1
|
|
GA50U2070ABA
|
ZPSA-GA50V7-1
|
|
GA50U2082ABA
|
External Heatsinks
480V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50U4001ABA
|
ZPSA-GA50V2-1
|
|
GA50U4002ABA
|
ZPSA-GA50V2-2
|
|
GA50U4004ABA
|
|
|
GA50U4005ABA
|
ZPSA-GA50V2-3
|
|
GA50U4007ABA
|
|
|
GA50U4009ABA
|
|
|
GA50U4012ABA
|
ZPSA-GA50V3-1
|
|
GA50U4018ABA
|
ZPSA-GA50V5-1
|
|
GA50U4023ABA
|
|
|
GA50U4031ABA
|
ZPSA-GA50V6-1
|
|
GA50U4038ABA
|
|
|
GA50U4044ABA
|
ZPSA-GA50V8-1
|
|
GA50U4060ABA
|
DIN Rail
240V, 1-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50UB001ABA
|
ZPZ-GA50V1
|
|
GA50UB002ABA
|
|
|
GA50UB004ABA
|
|
|
GA50UB006ABA
|
ZPZ-GA50V2
|
|
GA50UB010ABA
|
|
|
GA50UB012ABA
|
ZPZ-GA50V3 |
|
GA50UB018ABA
|
EZZ08122D
|
DIN Rail
240V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50U2001ABA
|
ZPZ-GA50V1
|
|
GA50U2002ABA
|
|
|
GA50U2004ABA
|
|
|
GA50U2006ABA
|
|
|
GA50U2010ABA
|
ZPZ-GA50V2
|
|
GA50U2012ABA
|
|
|
GA50U2021ABA
|
ZPZ-GA50V3
|
DIN Rail
480V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50U4001ABA
|
ZPZ-GA50V2
|
|
GA50U4002ABA
|
|
|
GA50U4004ABA
|
|
|
GA50U4005ABA
|
|
|
GA50U4007ABA
|
|
|
GA50U4009ABA
|
ZPZ-GA50V3
|
|
GA50U4012ABA
|
Shield Clamp
240V, 1-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50UB001***
|
ZHZ-GA50V1
|
|
GA50UB002***
|
|
|
GA50UB004***
|
|
|
GA50UB006***
|
ZHZ-GA50V2
|
|
GA50UB010***
|
|
|
GA50UB012***
|
ZHZ-GA50V3
|
|
GA50UB018***
|
ZHZ-GA50V4
|
Shield Clamp
240V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50U2001***
|
ZHZ-GA50V1
|
|
GA50U2002***
|
|
|
GA50U2004***
|
|
|
GA50U2006***
|
|
|
GA50U2010***
|
ZHZ-GA50V2
|
|
GA50U2012***
|
|
|
GA50U2021***
|
ZHZ-GA50V3
|
|
GA50U2030***
|
ZHZ-GA50V5
|
|
GA50U2042***
|
|
|
GA50U2056***
|
ZHZ-GA50V6
|
|
GA50U2070***
|
ZHZ-GA50V7
|
|
GA50U2082***
|
Shield Clamp
480V, 3-Phase Input
| Drive Model Number | Part Number |
|---|---|
|
GA50U4001***
|
ZHZ-GA50V2
|
|
GA50U4002***
|
|
|
GA50U4004***
|
|
|
GA50U4005***
|
|
|
GA50U4007***
|
|
|
GA50U4009***
|
|
|
GA50U4012***
|
ZHZ-GA50V3
|
|
GA50U4018***
|
ZHZ-GA50V5
|
|
GA50U4023***
|
|
|
GA50U4031***
|
ZHZ-GA50V6
|
|
GA50U4038***
|
|
|
GA50U4044***
|
ZHZ-GA50V8
|
|
GA50U4060***
|
Node: dxpprd02:80




























