GA500 Drive
Breadcrumb
Navigation Menu
GA500 Drive
GA500 Drive
GA500 Drive

1/6 – 40 HP
The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.
TemplateWeb
Specifications
GA500 - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 110% for 60 sec. (ND), 150% for 60 sec. (HD) |
| Output Frequency | 0~590 Hz |
| Control Methods | Open Loop Current Vector; Open Loop V/f |
| Motor Types | Induction Surface Permanent Magnet Interior Permanent Magnet Synchronous Reluctance |
| Protective Design | IP20/Protected Chassis IP20/UL Type 1 kit available IP20/Finless |
| Ambient Operating Temperature | -10 to +50°C (IP20/Protected Chassis) -10 to +40°C (with UL Type 1 kit) up to +60°C with derate |
| Global Certification | UL, CE, RCM, RoHS |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 |
| Standard I/O | (7) multi-function digital inputs (24 VDC) (2) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (1) fault relay output (form C) (2) multi-function outputs (photocoupler) (1) multi-function analog output (0 to 10 VDC / 4 to 20 mA) (1) multi-function pulse output |
| Network Communication | Embedded: Modbus RTU, RS-485, 115 kbps Optional: EtherNet/IP, DeviceNet, Modbus TCP/IP, PROFINET, PROFIBUS-DP, EtherCAT, MECHATROLINK-II, MECHATROLINK-III |
| Speed Control Range | 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
| Speed Control Accuracy | ≤ 0.2%; Open Loop Vector |
| Speed Response | ≥ 20 Hz: Open Loop Vector (Induction Motors) ≥ 40 Hz: Open Loop Vector (PM Motors) |
| Function Block Diagrams | Up to 100 connections, 1ms program scan time |
Additional specifications can be found within the GA500 Drive Technical Manual (Doc No.SIEPC71061752) under the Specifications section.
Node: dxpprd02:80




























