GA500 Drive
Breadcrumb
Navigation Menu
GA500 Drive
GA500 Drive
GA500 Drive

1/6 – 40 HP
The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.
TemplateWeb
FAQs
Showing 1 to 20 of 38 entries.
| Question | Posted Date | |
|---|---|---|
|
Why do Android mobile devices support a USB-On-the-Go (OTG) connection between DriveWizard Mobile and the Yaskawa drive, but Apple iOS devices do not? Posted Date: 06/19/2022
|
06/19/2022 | |
|
Where does the GA500 fit into Yaskawa's family of drives? Posted Date: 09/26/2019
|
09/26/2019 | |
|
When using Bluetooth, can I rename the drive so that I can more easily identify it? Posted Date: 01/16/2020
|
01/16/2020 | |
|
What motors can the GA500 or GA501 operate? Posted Date: 09/30/2019
|
09/30/2019 | |
|
What keypad options are available for the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
|
What is Yaskawa DriveCloud, and what products does it support? Posted Date: 06/19/2022
|
06/19/2022 | |
|
What is the SCCR of the GA500 or GA501? Posted Date: 09/30/2019
|
09/30/2019 | |
|
What is the rating of the GA500’s 24 Vdc output? Posted Date: 09/30/2019
|
09/30/2019 | |
|
What is the maximum output frequency of the GA500 or GA501? Posted Date: 09/27/2019
|
09/27/2019 | |
|
What is the maximum connection distance of the Bluetooth keypad? Posted Date: 09/26/2019
|
09/26/2019 | |
|
What is the functional safety rating of the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
|
What is the design life of the GA500 or GA501? Posted Date: 09/26/2019
|
09/26/2019 | |
|
What is DriveWizard Mobile, and what products does it support? Posted Date: 06/19/2022
|
06/19/2022 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What documentation ships with the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
|
Is the GA500 or GA501 conformal coated? Posted Date: 09/30/2019
|
09/30/2019 | |
|
I have an existing DWEZ program that was written for V1000. Can I reuse the program on the GA500 or GA501? Posted Date: 09/27/2019
|
09/27/2019 | |
|
I am replacing my V1000 with a GA500 or a GA501. How can I convert the parameters quickly? Posted Date: 09/27/2019
|
09/27/2019 | |
|
How many monitors can I record with the data logger feature? Posted Date: 09/27/2019
|
09/27/2019 | |
|
How can I view the data that is recorded using the data logger function? Posted Date: 09/27/2019
|
09/27/2019 | |
Showing 1 to 20 of 38 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.



























