SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
![](https://www.yaskawa.com/documents/20197/1298540/smc-3010-legend-200x150.png/a8be6b77-fde5-4478-85fd-1639696e7b00?version=1.0&t=1464191538183)
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 181 to 210 of 1,000 entries.
Question | Posted Date | |
---|---|---|
What is the scan rate of the A1000? Posted Date: 01/04/2011
|
01/04/2011 | |
What is the recommended system requirement for Compass? Processor, memory, etc. Posted Date: 05/21/2020
|
05/21/2020 | |
What is the reason for the long deceleration when using a Direct Drive Motor system with a Sigma 2 Servopack (SGDH) and MP940? What are the steps to properly tune such a system? Posted Date: 07/25/2005
|
07/25/2005 | |
What is the rating of the GA500’s 24 Vdc output? Posted Date: 09/30/2019
|
09/30/2019 | |
What is the rating of the FP605’s +24 VDC output? Posted Date: 03/31/2022
|
03/31/2022 | |
What is the rated current of the 24VDC holding brake on Sigma II motors? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the purpose of the TEST switch on the front panel of an E7B bypass unit? Posted Date: 06/08/2007
|
06/08/2007 | |
What is the purpose of the Near Output Signal (/NEAR) in Sigma II drives? Posted Date: 01/13/2003
|
01/13/2003 | |
What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive? Posted Date: 11/28/2005
|
11/28/2005 | |
What is the proper value to enter in Pn600 when Yaskawa Regenerative Resistor Unit is used? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the proper sequence to reset a SigmaLogic Alarm? Posted Date: 03/08/2016
|
03/08/2016 | |
What is the procedure to setup a rotary axis in MP controllers using MotionWorks? Posted Date: 08/19/2004
|
08/19/2004 | |
What is the procedure to reset an MPiec controller back to factory defaults? Posted Date: 01/27/2017
|
01/27/2017 | |
What is the procedure to replace an FSP to keep the parameters including the motor parameters in the case of using a third party motor? Posted Date: 04/02/2016
|
04/02/2016 | |
What is the procedure for changing the motor rotation direction with a LEGEND-MC controller? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the power-up sequence for the MP940? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the power range of FP605 configured packages? Posted Date: 02/17/2023
|
02/17/2023 | |
What is the power range of FP605 bypass packages? Posted Date: 02/17/2023
|
02/17/2023 | |
What is the outer diameter of SGMAV/SGMJV Premium motor power cables? Posted Date: 03/17/2016
|
03/17/2016 | |
What is the most common solution to communication errors in a Mechatrolink Network? Posted Date: 06/24/2013
|
06/24/2013 | |
What is the memory capacity for the MP2000 IEC Controllers? Posted Date: 01/05/2011
|
01/05/2011 | |
What is the memory allocation for the MPiec Controllers? Posted Date: 01/17/2018
|
01/17/2018 | |
What is the meaning of CAL or CALL on the keypad display?. Posted Date: 10/28/2005
|
10/28/2005 | |
What is the maximum value of pLimit_PositioningError? Posted Date: 12/21/2001
|
12/21/2001 | |
What is the maximum size of G file supported by Compass? Posted Date: 05/21/2020
|
05/21/2020 | |
What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the maximum sample rate used in the trending graphic on current Drivewizard software? Posted Date: 12/10/2013
|
12/10/2013 | |
What is the maximum output frequency of the GA500? Posted Date: 09/27/2019
|
09/27/2019 | |
What is the maximum output frequency of the FP605? Posted Date: 03/30/2022
|
03/30/2022 | |
What is the maximum number of cam data points that can be stored in a cam table? Posted Date: 07/13/2004
|
07/13/2004 | |
Showing 181 to 210 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.