SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-5 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Manuals - All
Showing 6 to 10 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 User Manual: Design and Maintenance - Linear Motors - Option Command Reference SIEPS80000066 4.9MBRev Date:01/24/2020
|
4.9MB
|
01/24/2020 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132 6.6MBRev Date:02/21/2020
|
6.6MB
|
02/21/2020 | |
Sigma-7 Linear Servomotor Product Manual SIEPS80000137 3.0MBRev Date:12/13/2019 |
3.0MB
|
12/13/2019 | |
Linear Servomotor with 400 V-Input Power Product Manual SIEPS80000181 2.4MBRev Date:06/01/2016 |
2.4MB
|
06/01/2016 | |
Linear Sigma Series Instructions For Magnetic Way, Notes for Safe Operation TOB-C238-1B 225KBRev Date:07/01/2005
|
225KB
|
07/01/2005 | |
Showing 6 to 10 of 15 entries.