SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-5 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Motor Constant Files
Showing 16 to 18 of 18 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Motor Constant File (MCF) for: SGLFW-50A380B PD.SGLFW-50A380B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50D200B PD.SGLFW-50D200B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLFW-50D380B PD.SGLFW-50D380B.01 40KBRev Date:01/31/2019
|
40KB
|
01/31/2019 | |
Showing 16 to 18 of 18 entries.