SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-5 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
3D Drawings
Showing 11 to 20 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGLFM-50675AC Linear Motor Magnet Track SOLID-SGLFM-50675AC 397KBRev Date:12/01/2003 |
397KB
|
12/01/2003 | |
Solid Model: SGLFM-50945AC Linear Motor Magnet Track SOLID-SGLFM-50945AC 541KBRev Date:12/01/2003 |
541KB
|
12/01/2003 | |
Solid Model: SGLFW-1ZA200AP Linear Motor Moving Coil SOLID-SGLFW-1ZA200AP 339KBRev Date:12/01/2003 |
339KB
|
12/01/2003 | |
Solid Model: SGLFW-1ZA380AP Linear Motor Moving Coil SOLID-SGLFW-1ZA380AP 500KBRev Date:12/01/2003 |
500KB
|
12/01/2003 | |
Solid Model: SGLFW-20A090AP Linear Motor Moving Coil SOLID-SGLFW-20A090AP 220KBRev Date:12/01/2003 |
220KB
|
12/01/2003 | |
Solid Model: SGLFW-20A120AP Linear Motor Moving Coil SOLID-SGLFW-20A120AP 236KBRev Date:12/01/2003 |
236KB
|
12/01/2003 | |
Solid Model: SGLFW-35A120AP Linear Motor Moving Coil SOLID-SGLFW-35A120AP 292KBRev Date:12/01/2003 |
292KB
|
12/01/2003 | |
Solid Model: SGLFW-35A230AP Linear Motor Moving Coil SOLID-SGLFW-35A230AP 402KBRev Date:12/01/2003 |
402KB
|
12/01/2003 | |
Solid Model: SGLFW-50A200AP Linear Motor Moving Coil SOLID-SGLFW-50A200AP 292KBRev Date:12/01/2003 |
292KB
|
12/01/2003 | |
Solid Model: SGLFW-50A380AP Linear Motor Moving Coil SOLID-SGLFW-50A380AP 413KBRev Date:12/01/2003 |
413KB
|
12/01/2003 | |
Showing 11 to 20 of 20 entries.