SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-5 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
Motor Constant Files
Showing 11 to 20 of 22 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Motor Constant File (MCF) for: SGLGW-60A140B PD.SGLGW-60A140B.01 44KB 44KBRev Date:01/31/2019
|
44KB
44KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-60A140C PD.SGLGW-60A140C.01 45KB 45KBRev Date:01/31/2019
|
45KB
45KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-60A253B PD.SGLGW-60A253B.01 44KB 44KBRev Date:01/31/2019
|
44KB
44KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-60A253C PD.SGLGW-60A253C.01 44KB 44KBRev Date:01/31/2019
|
44KB
44KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-60A365B PD.SGLGW-60A365B.01 44KB 44KBRev Date:01/31/2019
|
44KB
44KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-60A365C PD.SGLGW-60A365C.01 45KB 45KBRev Date:01/31/2019
|
45KB
45KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-90A200A PD.SGLGW-90A200A.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-90A200C PD.SGLGW-90A200C.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-90A370A PD.SGLGW-90A370A.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-90A370C PD.SGLGW-90A370C.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Showing 11 to 20 of 22 entries.