SGMMV
Breadcrumb
Navigation Menu
SGMMV
SGMMV
SGMMV - YAIMOB
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-5 Servomotor: SGMMV-A1xxA21, 10W, Straight shaft, without Brake SOLID-SGMMV-A1xxA21 505KBRev Date:01/29/2014 |
505KB
|
01/29/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A1xxA2C, 10W, Straight shaft, with Brake SOLID-SGMMV-A1xxA2C 653KBRev Date:09/02/2015 |
653KB
|
09/02/2015 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A2xxA21, 20W, Straight shaft, without Brake SOLID-SGMMV-A2xxA21 509KBRev Date:01/29/2014 |
509KB
|
01/29/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A2xxA2C, 20W, Straight shaft, with Brake SOLID-SGMMV-A2xxA2C 653KBRev Date:09/02/2015 |
653KB
|
09/02/2015 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A3xxA21, 30W, Straight shaft, without Brake SOLID-SGMMV-A3xxA21 485KBRev Date:09/05/2013 |
485KB
|
09/05/2013 | |