SGMMV
Breadcrumb
Navigation Menu
Products
SGMMV
SGMMV
SGMMV - YAIMOB
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
3D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-5 Servomotor: SGMMV-B3E2A21, 3.3W, Straight shaft, 24/48VDC Power Supply, without Brake SOLID-SGMMV-B3E2A21 388KBRev Date:05/27/2014 |
388KB
|
05/27/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-B5E2A21, 5.5W, Straight shaft, 24/48VDC Power Supply, without Brake SOLID-SGMMV-B5E2A21 385KBRev Date:05/27/2014 |
385KB
|
05/27/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-B9E2A21, 11W, Straight shaft, 24/48VDC Power Supply, without Brake SOLID-SGMMV-B9E2A21 383KBRev Date:05/27/2014 |
383KB
|
05/27/2014 | |
Node: dxpprd02:8080