SGMPH Sigma-II
Breadcrumb
Navigation Menu
SGMPH Sigma-II
SGMPH Sigma-II
SGMPH Sigma II - YAIMOB
Rated Output: 100W, 200W, 400W, 750W, 1500W
The SGMPH servomotor series is a legacy product and no longer promoted in the Americas. It had an internal permanent magnet (IPM) design which reduced rotor inertia. This servo motor was well suited for highly dynamic, high power applications such as hydraulic system replacement. There were 5 sizes from 22 kW to 55 kW providing up to 6,120 lb-in (700 Nm) of peak torque. 400 volt windings were available with rated speeds of 1,500 rpm and maximum speeds of 2,000 rpm. A 131,072 ppr incremental serial encoder was standard. Options included a 131,072 ppr absolute encoder, shaft seal, and holding brake.
TemplateWeb
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMPH Gearmotor,400W, With Brake SOLID-SG05SA-PE04AxC 1.6MBRev Date:08/22/2007 |
1.6MB
|
08/22/2007 | |
Solid Model: SGMPH Gearmotor,800W, Without Brake SOLID-SG05SA-PE08Ax 1.5MBRev Date:08/22/2007 |
1.5MB
|
08/22/2007 | |
Solid Model: SGMPH Gearmotor,800W, With Brake SOLID-SG05SA-PE08AxC 1.6MBRev Date:08/22/2007 |
1.6MB
|
08/22/2007 | |
Solid Model: SGMPH Gearmotor,1.5kW, Without Brake SOLID-SG05SA-PE15Ax 1.5MBRev Date:08/22/2007 |
1.5MB
|
08/22/2007 | |
Solid Model: SGMPH Gearmotor1.5 kW, With Brake SOLID-SG05SA-PE15AxC 1.6MBRev Date:08/22/2007 |
1.6MB
|
08/22/2007 | |