SGMSH Sigma II
Breadcrumb
Navigation Menu
Products
SGMSH Sigma II
SGMSH Sigma II
SGMSH Sigma II - YAI
1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
TemplateWeb
CAD
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMSH Servomotor, 200V, 1.0kW, Without Brake CAD-SGMSH-10A 67KBRev Date:12/01/2003 |
67KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 1.0kW, With Brake CAD-SGMSH-10A-B 70KBRev Date:12/01/2003 |
70KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 1.0kW, Without Brake CAD-SGMSH-10D 67KBRev Date:12/01/2003 |
67KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 1.0kW, With Brake CAD-SGMSH-10D-B 106KBRev Date:12/01/2003 |
106KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 1.5kW, Without Brake CAD-SGMSH-15A 67KBRev Date:12/01/2003 |
67KB
|
12/01/2003 | |
Node: dxpprd01:8080