SGMSH Sigma II
Breadcrumb
Navigation Menu
SGMSH Sigma II
SGMSH Sigma II
SGMSH Sigma II - YAI
1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
TemplateWeb
CAD
Showing 16 to 20 of 24 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMSH Servomotor, 400V, 3.0kW, With Brake CAD-SGMSH-30D-B 119KBRev Date:12/01/2003 |
119KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 4.0kW, Without Brake CAD-SGMSH-40A 65KBRev Date:12/01/2003 |
65KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 4.0kW, With Brake CAD-SGMSH-40A-B 74KBRev Date:12/01/2003 |
74KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 4.0kW, Without Brake CAD-SGMSH-40D 65KBRev Date:12/01/2003 |
65KB
|
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 4.0kW, With Brake CAD-SGMSH-40D-B 122KBRev Date:12/01/2003 |
122KB
|
12/01/2003 | |
Showing 16 to 20 of 24 entries.