SGMSH Sigma II
Breadcrumb
Navigation Menu
SGMSH Sigma II
SGMSH Sigma II
SGMSH Sigma II - YAI
1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
TemplateWeb
Mechanical-3D
Showing 1 to 10 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMSH Servomotor, 1.0kW, Without Brake SOLID-SGMSH-10 531KB 30KBRev Date:11/29/2004 |
531KB
30KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.0kW, With Brake, 200V SOLID-SGMSH-10A-B 33KB 684KBRev Date:11/29/2004 |
33KB
684KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.0kW, With Brake, 400V SOLID-SGMSH-10D-B 730KB 51KBRev Date:11/29/2004 |
730KB
51KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, Without Brake SOLID-SGMSH-15 31KB 534KBRev Date:11/29/2004 |
31KB
534KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, With Brake, 200V SOLID-SGMSH-15A-B 685KB 33KBRev Date:11/29/2004 |
685KB
33KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, With Brake, 400V SOLID-SGMSH-15D-B 730KB 37KBRev Date:11/29/2004 |
730KB
37KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, Without Brake SOLID-SGMSH-20 539KB 44KBRev Date:11/29/2004 |
539KB
44KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, With Brake, 200V SOLID-SGMSH-20A-B 7.2MB 50KBRev Date:11/29/2004 |
7.2MB
50KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, With Brake, 400V SOLID-SGMSH-20D-B 730KB 36KBRev Date:11/29/2004 |
730KB
36KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 3.0kW, Without Brake SOLID-SGMSH-30 543KB 27KBRev Date:05/29/2008 |
543KB
27KB |
05/29/2008 | |
Showing 1 to 10 of 20 entries.