SGMSH Sigma II
Breadcrumb
Navigation Menu
SGMSH Sigma II
SGMSH Sigma II
SGMSH Sigma II - YAI
1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
TemplateWeb
Mechanical-3D
Showing 1 to 20 of 20 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMSH Servomotor, 1.0kW, Without Brake SOLID-SGMSH-10 531KB 30KBRev Date:11/29/2004 |
531KB
30KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.0kW, With Brake, 200V SOLID-SGMSH-10A-B 33KB 684KBRev Date:11/29/2004 |
33KB
684KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.0kW, With Brake, 400V SOLID-SGMSH-10D-B 730KB 51KBRev Date:11/29/2004 |
730KB
51KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, Without Brake SOLID-SGMSH-15 31KB 534KBRev Date:11/29/2004 |
31KB
534KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, With Brake, 200V SOLID-SGMSH-15A-B 685KB 33KBRev Date:11/29/2004 |
685KB
33KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, With Brake, 400V SOLID-SGMSH-15D-B 730KB 37KBRev Date:11/29/2004 |
730KB
37KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, Without Brake SOLID-SGMSH-20 539KB 44KBRev Date:11/29/2004 |
539KB
44KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, With Brake, 200V SOLID-SGMSH-20A-B 7.2MB 50KBRev Date:11/29/2004 |
7.2MB
50KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, With Brake, 400V SOLID-SGMSH-20D-B 730KB 36KBRev Date:11/29/2004 |
730KB
36KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 3.0kW, Without Brake SOLID-SGMSH-30 543KB 27KBRev Date:05/29/2008 |
543KB
27KB |
05/29/2008 | |
Solid Model: SGMSH Servomotor, 3.0kW, With Brake, 200V SOLID-SGMSH-30A-B 49KB 695KBRev Date:11/29/2004 |
49KB
695KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 3.0kW, With Brake, 400V SOLID-SGMSH-30D-B 49KB 745KBRev Date:11/29/2004 |
49KB
745KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 4.0kW, Without Brake SOLID-SGMSH-40 41KB 544KBRev Date:11/29/2004 |
41KB
544KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 4.0kW, With Brake, 200V SOLID-SGMSH-40A-B 692KB 34KBRev Date:11/29/2004 |
692KB
34KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 4.0kW, With Brake, 400V SOLID-SGMSH-40D-B 48KB 743KBRev Date:11/29/2004 |
48KB
743KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 5.0kW, Without Brake SOLID-SGMSH-50 28KB 544KBRev Date:11/29/2004 |
28KB
544KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 5.0kW, With Brake, 200V SOLID-SGMSH-50A-B 33KB 694KBRev Date:11/29/2004 |
33KB
694KB |
11/29/2004 | |
Solid Model: SGMSH Servomotor, 5.0kW, With Brake, 400V SOLID-SGMSH-50D-B 37KB 740KBRev Date:11/29/2004 |
37KB
740KB |
11/29/2004 | |
SGMSH SOLID DWF Files SOLID-SGMSH-DWF 621KBRev Date:01/11/2005
|
621KB
|
01/11/2005 | |
SGMSH SOLID STP Files SOLID-SGMSH-STP 2.1MBRev Date:01/11/2005
|
2.1MB
|
01/11/2005 | |
Showing 1 to 20 of 20 entries.