SGDG
Breadcrumb
Navigation Menu
SGDG
SGDG
SGDG Legend - YAI
200V 3P/1P 1.0kW
The SGDG Legend servo amplifier is a legacy product and no longer promoted in the Americas. The SGDG Legend was a single-phase or three-phase AC and DC input amplifier with 100% digital design, an intelligent serial coder and ethernet motion control functionality. Four amplifier sizes (100w - 1,500w) and 23 motor choices cover a wide range of needs.
TemplateWeb
CAD
Showing 11 to 15 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-06 S5-ADP-06 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-07 S5-ADP-07 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-08 S5-ADP-08 72KBRev Date:05/09/2011
|
72KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-09 S5-ADP-09 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-10 S5-ADP-10 70KBRev Date:05/09/2011
|
70KB
|
05/09/2011 | |
Showing 11 to 15 of 17 entries.