SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Mechanical-3D
Showing 1 to 30 of 35 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JUSP-WA50P Terminal Block Converter JUSP-WA50P-DS 1.7MB 87KBRev Date:10/21/2015 |
1.7MB
87KB |
10/21/2015 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 100W SOLID-SGDH-01AE 93KB 2.3MBRev Date:12/21/2004 |
93KB
2.3MB |
12/21/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 100W SOLID-SGDH-01BE 2.3MB 95KBRev Date:12/21/2004 |
2.3MB
95KB |
12/21/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 200W SOLID-SGDH-02AE 2.2MB 93KBRev Date:12/21/2004 |
2.2MB
93KB |
12/21/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 200W SOLID-SGDH-02BE 98KB 2.6MBRev Date:12/21/2004 |
98KB
2.6MB |
12/21/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 400W SOLID-SGDH-04AE 2.5MB 99KBRev Date:12/22/2004 |
2.5MB
99KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 500W SOLID-SGDH-05AE 116KB 2.8MBRev Date:12/22/2004 |
116KB
2.8MB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 500W SOLID-SGDH-05DE 112KB 2.9MBRev Date:12/27/2004 |
112KB
2.9MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 750W SOLID-SGDH-08AE 2.8MB 117KBRev Date:12/22/2004 |
2.8MB
117KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 750W SOLID-SGDH-08AE-S 2.8MB 117KBRev Date:12/22/2004 |
2.8MB
117KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1kW SOLID-SGDH-10AE 118KB 2.8MBRev Date:12/22/2004 |
118KB
2.8MB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1kW SOLID-SGDH-10DE 112KB 2.9MBRev Date:12/27/2004 |
112KB
2.9MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1.5kW SOLID-SGDH-15AE 4.1MB 109KBRev Date:08/27/2007 |
4.1MB
109KB |
08/27/2007 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 1.5kW SOLID-SGDH-15AE-S 3.4MB 121KBRev Date:12/22/2004 |
3.4MB
121KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1.5kW SOLID-SGDH-15DE 112KB 2.9MBRev Date:12/27/2004 |
112KB
2.9MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 11kW SOLID-SGDH-1AAE 160KB 4.4MBRev Date:01/06/2005 |
160KB
4.4MB |
01/06/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 11kW SOLID-SGDH-1ADE 4.4MB 179KBRev Date:01/07/2005 |
4.4MB
179KB |
01/07/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 15kW SOLID-SGDH-1EAE 165KB 4.4MBRev Date:01/06/2005 |
165KB
4.4MB |
01/06/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 15kW SOLID-SGDH-1EDE 179KB 4.4MBRev Date:01/07/2005 |
179KB
4.4MB |
01/07/2005 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 2.0kW SOLID-SGDH-20AE 119KB 3.4MBRev Date:12/22/2004 |
119KB
3.4MB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 2.0kW SOLID-SGDH-20DE 3.4MB 118KBRev Date:12/27/2004 |
3.4MB
118KB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 3.0kW SOLID-SGDH-30AE 3.4MB 122KBRev Date:12/22/2004 |
3.4MB
122KB |
12/22/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 3.0kW SOLID-SGDH-30DE 125KB 3.4MBRev Date:12/27/2004 |
125KB
3.4MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 5.0kW SOLID-SGDH-50AE 100KB 2.5MBRev Date:12/27/2004 |
100KB
2.5MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 5.0kW SOLID-SGDH-50DE 2.5MB 101KBRev Date:12/27/2004 |
2.5MB
101KB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 6.0kW SOLID-SGDH-60AE 4.8MB 205KBRev Date:12/27/2004 |
4.8MB
205KB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 6.0kW SOLID-SGDH-60DE 4.6MB 168KBRev Date:12/29/2004 |
4.6MB
168KB |
12/29/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 7.5kW SOLID-SGDH-75AE 194KB 4.8MBRev Date:12/27/2004 |
194KB
4.8MB |
12/27/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 7.5kW SOLID-SGDH-75DE 166KB 4.6MBRev Date:12/29/2004 |
166KB
4.6MB |
12/29/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 30W SOLID-SGDH-A3AE 2.2MB 88KBRev Date:12/27/2004 |
2.2MB
88KB |
12/27/2004 | |
Showing 1 to 30 of 35 entries.