SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JUSP-WA50P Terminal Block Diagram and Cable Kit Instructions UDA00452 356KBRev Date:12/16/2004 |
356KB
|
12/16/2004 | |
CAD Drawing: YS-12 Serial Communication Cable UWR00253 71KBRev Date:07/09/1998 |
71KB
|
07/09/1998 | |
CAD Drawing: JZSP-CMM00: Power Cable for SGMAH, SGMPH Servomotors without Brake UWR00278 84KBRev Date:12/21/1998 |
84KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMM10: Power Cable for SGMAH, SGMPH Servomotors with Brake UWR00279 82KBRev Date:12/21/1998 |
82KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMP00: Encoder Cable for SGMAH Servomotors UWR00282 119KBRev Date:12/21/1998 |
119KB
|
12/21/1998 | |