SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Prewired Cable Drawings
Showing 16 to 20 of 35 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: JZSP-CMP02-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. A UWR00283 142KBRev Date:12/21/1998 |
142KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMP01-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. A UWR00284 106KBRev Date:12/21/1998 |
106KB
|
12/21/1998 | |
CAD Drawing: JZSP-CKIO1: I/O Cable for SGDH Amplifiers UWR00285 375KBRev Date:12/21/1998 |
375KB
|
12/21/1998 | |
CAD Drawing: B5ICE: Power Cable with Interconnectron Connector (SGMPH-15 without Brake) UWR00299 81KBRev Date:12/21/1998 |
81KB
|
12/21/1998 | |
CAD Drawing: B5IBCE: Power Cable with Interconnectron Connector (SGMPH-15 with Brake) UWR00300 82KBRev Date:12/21/1998 |
82KB
|
12/21/1998 | |
Showing 16 to 20 of 35 entries.