SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: BAE, BBE, BDE: Power Cable with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors UWR00416 263KBRev Date:05/17/2000 |
263KB
|
05/17/2000 | |
CAD Drawing: BACE, BBCE, BDCE: Power Cable (CE Option) with L-Type Connector for 400V SGMGH/SGMSH/SGMUH Servomotors UWR00417 197KBRev Date:05/17/2000 |
197KB
|
05/17/2000 | |
CAD Drawing: B1E, B2E, B3E, B5E, B6E: Power Cable with Connectors (IP67) for 200V SGMGH/SGMSH Servomotors UWR00418 89KBRev Date:05/17/2000 |
89KB
|
05/17/2000 | |
CAD Drawing: JZSP-CMP02-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. B UWR00419 143KBRev Date:05/17/2000 |
143KB
|
05/17/2000 | |
CAD Drawing: JZSP-CMP01-_ _ (B): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. B UWR00420 154KBRev Date:05/17/2000 |
154KB
|
05/17/2000 | |