SGDV Analog
Breadcrumb
Navigation Menu
SGDV Analog
SGDV Analog
SGDV Analog - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Dynamic Brake Unit: JUSP-DB04-E SOLID-JUSP-DB04-E 1.7MBRev Date:07/31/2013
|
1.7MB
|
07/31/2013 | |
Solid Model: Dynamic Brake Unit: JUSP-DB06-E SOLID-JUSP-DB06-E 1.6MBRev Date:07/31/2013
|
1.6MB
|
07/31/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA14-E SOLID-JUSP-RA14-E 2.0MBRev Date:07/26/2013
|
2.0MB
|
07/26/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA16-E SOLID-JUSP-RA16-E 2.5MBRev Date:07/31/2013
|
2.5MB
|
07/31/2013 | |
Solid Model: Sigma-5 Servo Inverter: SGDV-101J11A002000 SOLID-SGDV-101J11A002000 6.6MBRev Date:07/31/2013
|
6.6MB
|
07/31/2013 | |
Solid Model: SGDV-120A0_A Sigma-5 Amplifier: 200V, 1.5kW, Analog/Pulse Train Reference Type SOLID-SGDV-120A0_A 4.7MBRev Date:11/12/2008 |
4.7MB
|
11/12/2008 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120A01A002000001 200V SOLID-SGDV-120A01A002000001 5.7MBRev Date:08/10/2017 |
5.7MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120A01A002000010 200V SOLID-SGDV-120A01A002000010 5.8MBRev Date:08/10/2017 |
5.8MB
|
08/10/2017 | |
Solid Model: SGDV-120D0_A Sigma-5 Amplifier: 400V, 3.0kW, Analog/Pulse Train Reference Type SOLID-SGDV-120D0_A 5.5MBRev Date:11/12/2008 |
5.5MB
|
11/12/2008 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120D01A002000001, SGDV-8R4D01A002000001 400V SOLID-SGDV-120D0.8R4D0-1A002000001 6.5MBRev Date:08/10/2017 |
6.5MB
|
08/10/2017 | |