SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-330,-A11A and A15A 900-018-431 465KB 3.2MBRev Date:12/05/2007 |
465KB
3.2MB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A000000001 (xxx=R70,R90,1R6) 900-018-916 247KB 1.6MB 537KBRev Date:07/22/2009
|
247KB
1.6MB 537KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDV2R8A11A000000001 900-018-917 266KB 1.8MB 618KBRev Date:07/22/2009
|
266KB
1.8MB 618KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A000000001 (xxx=3R8,5R5,7R6) 900-018-918 286KB 1.9MB 668KBRev Date:07/22/2009
|
286KB
1.9MB 668KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Option Card (Full Closed Loop) 900-018-923 305KB 803KB 153KBRev Date:07/10/2009 |
305KB
803KB 153KB |
07/10/2009 | |