SGDV MECHATROLINK-III
Breadcrumb
Navigation Menu
Products
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Option Card (Full Closed Loop) 900-018-923 305KB 803KB 153KBRev Date:07/10/2009 |
305KB
803KB 153KB |
07/10/2009 | |
3D model and CAD Drawing: SGDV-OSA01A Safety Module 900-075-420 797KB 547KBRev Date:01/15/2018 |
797KB
547KB |
01/15/2018 | |
CAD Drawing: Sigma-5 Servo Converter: SGDV-COA5EDA002000 900-100-141 1.7MBRev Date:07/26/2013
|
1.7MB
|
07/26/2013 | |
CAD Drawing: Sigma-5 Servo Inverter: SGDV-101J11A002000 900-105-712 2.6MBRev Date:07/26/2013
|
2.6MB
|
07/26/2013 | |
CAD Drawing: Sigma-5 Servo Inverter: SGDV-131J11A002000 900-105-713 2.7MBRev Date:07/26/2013
|
2.7MB
|
07/26/2013 | |
Node: dxpprd01:8080