SGDV MECHATROLINK-III
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III - YAIMOB

10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
Features
SGDV MECHATROLINK-III - Overview
Highlights:
- Unprecedented ease-of-use through cutting-edge technology.
- New tuning-less function means no adjustment needed.
- Impressive load regulation with strengthened vibration suppression function.
- Slashed setup time.
- Setup wizard function and wiring conformation function of engineering tool SigmaWin+ allows easy setup just by watching the monitor.
- High response characteristics at 1 kHz min.
- New advanced autotuning.
- Reduced positioning time through model following control, and smooth machine control enabled by vibration supression function.
Node: dxpprd01:8080


























