SGDV MECHATROLINK-III
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III - YAIMOB

10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 MECHATROLINK-III was a servo amplifier that delivered the highest performance in the industry due to its unmatched frequency response, reduced settling times, and more precise control. In addition, it provided a faster setup, simpler tuning, and vibration suppression. With a wide range of models and options, it could match your individual application requirements.
The SGDV MECHATROLINK-III is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
FAQs
Showing 1 to 20 of 31 entries.
| Question | Posted Date | |
|---|---|---|
|
Will non-Renishaw or non-Heidenhain encoders work with Yaskawa serial converters? Posted Date: 03/17/2016
|
03/17/2016 | |
|
Why is the SGMVV motor's cooling fan stopped after only a few minutes of running? Posted Date: 08/20/2013
|
08/20/2013 | |
|
Why does the SGDV not recognize the functional safety module attached to the SERVOPACK? Posted Date: 03/02/2015
|
03/02/2015 | |
|
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
|
What voltage levels will cause an overvoltage or undervoltage alarm? Posted Date: 02/06/2009
|
02/06/2009 | |
|
What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)? Posted Date: 06/09/2023
|
06/09/2023 | |
|
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? Posted Date: 02/26/2019
|
02/26/2019 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? Posted Date: 10/18/2010
|
10/18/2010 | |
|
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |
|
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? Posted Date: 06/18/2013
|
06/18/2013 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What is an A.F50 Alarm? Posted Date: 03/03/2015
|
03/03/2015 | |
|
What are some tips for operating a single load with multiple servo motors? Posted Date: 03/12/2014
|
03/12/2014 | |
|
Sometimes my machine power-up position is incorrect even though I have an absolute encoder on the motor. What is causing this issue? Posted Date: 05/19/2015
|
05/19/2015 | |
|
Is there more information available on installing the SigmaWin+ USB driver for Sigma-5 amplifiers? Posted Date: 06/03/2014
|
06/03/2014 | |
|
Is there information available file types / extensions associated with Yaskawa motion software products? Posted Date: 05/19/2017
|
05/19/2017 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? Posted Date: 06/04/2019
|
06/04/2019 | |
|
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
Showing 1 to 20 of 31 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























