SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
6-600Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600Nm) of peak torque.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Drawing: Direct Drive Sigma Motor: SGMCS-04C_C11, Rated Torque 4Nm SOLID-SGMCS-04C_C11 1011KBRev Date:12/13/2004 |
1011KB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-05B_C11, Rated Torque 5Nm SOLID-SGMCS-05B_C11 1005KBRev Date:12/13/2004 |
1005KB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-07B_C11, Rated Torque 7Nm SOLID-SGMCS-07B_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-08D_C11, Rated Torque 8Nm SOLID-SGMCS-08D_C11 1.0MBRev Date:04/01/2011 |
1.0MB
|
04/01/2011 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-08D_C41, Rated Torque 8Nm SOLID-SGMCS-08D_C41 346KBRev Date:08/12/2014 |
346KB
|
08/12/2014 | |