SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-7 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor? Posted Date: 07/25/2005
|
07/25/2005 | |
On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? Posted Date: 06/06/2003
|
06/06/2003 | |
Is there any information that illustrates where linear motor technology has been successfuly applied? Posted Date: 06/16/2010
|
06/16/2010 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.