SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-7 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Manuals - All
Showing 11 to 15 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
AC Servomotor Linear (Sigma) Series SAFETY Precautions TOBPC23080000 305KBRev Date:06/09/2017
|
305KB
|
06/09/2017 | |
Linear Sigma Series Linear Servomotor Safety Precautions TOBPC23080000C 326KBRev Date:06/01/2008
|
326KB
|
06/01/2008 | |
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2 4.2MBRev Date:07/07/2009
|
4.2MB
|
07/07/2009 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2 6.3MBRev Date:11/05/2009
|
6.3MB
|
11/05/2009 | |
Sigma II Linear User's Manual YEA-SIA-S800-39.21 7.2MBRev Date:02/01/2007 |
7.2MB
|
02/01/2007 | |
Showing 11 to 15 of 15 entries.