Hygienic Stainless
Breadcrumb
Navigation Menu
Hygienic Stainless
Hygienic Stainless
Hygienic Stainless - YAIALL

600W to 840W, 200V or 400V
These all stainless steel motors are designed for demanding wash-down environments and are ideal for application in food and beverage processing equipment. They adhere to the EHEDG hygienic standard.
TemplateWeb
Models & Ratings
Hygienic Stainless - Overview
Each of these motors pairs with a unique SERVOPACK. The motors will only function properly when paired with the corresponding SERVOPACK. View Details
200V1
| Model* |
M532-GK07-02T9
M532-GK07-12T9 |
M542-GK07-02T9
M542-GK07-12T9 |
|---|---|---|
| Continuous Torque (Nm) | 2.4 | 3.2 |
| Peak Torque (Nm) | 7.2 | 8.8 |
| Continuous Current (Arms) | 5.5 | 4.2 |
| Peak Current (Arms) | 15.3 | 12.4 |
| Rated Power (kW) | 0.60 | 0.84 |
| Rotor Moment of Intertia (x10-4 kg-m2) |
1.16 | 2.62 |
| Rotor Moment of Inertia (with brake) (x10-4 kg-m2) |
1.24 | 2.80 |
| Motor Shipping Weight (kg) |
- | - |
| Motor Shipping Weight (with brake) (kg) | - | - |
| Friction Torque (Nm) | - | - |
| Rated Speed (rpm) | 5500 | 3000 |
| Max Speed (rpm) | 6000 | 4000 |
|
Number of Poles |
10 | 10 |
| Sine Wave KT Torque Constant2 (Nm/A) | 0.43 | 0.79 |
| KE Voltage Constant3 (V/krpm) | 30 | 52 |
| Winding Resistance Phase to Phase at 25±5 °C (Ohms ± 15%) | 0.88 | 1.80 |
| Winding Inductance Phase to Phase (mH) | 5.8 | 9.1 |
| Dielectric Rating | Power Leads (R,S,T) to Ground: 1500 VACrms 50/60 Hz for 1 minute | |
*9th digit = Holding Brake (0 = Without brake, 1 = With 24V brake)
- Specifications are at 25°C unless otherwise noted
- Peak value of per phase sine wave Amperes
- Peak value of sinusoidal phase to phase Volts
400V1
| Model* |
M532-GK07-04T9
M532-GK07-14T9 |
M542-GK07-04T9
M542-GK07-14T9 |
|---|---|---|
| Continuous Torque (Nm) | 2.4 | 3.2 |
| Peak Torque (Nm) | 7.2 | 8.8 |
| Continuous Current (Arms) | 3.3 | 2.4 |
| Peak Current (Arms) | 9.5 | 7.2 |
| Rated Power (kW) | 0.60 | 0.84 |
| Rotor Moment of Intertia (x10-4 kg-m2) |
1.16 | 2.62 |
| Rotor Moment of Inertia (with brake) (x10-4 kg-m2) |
1.24 | 2.80 |
| Motor Shipping Weight (kg) |
- | - |
| Motor Shipping Weight (with brake) (kg) | - | - |
| Friction Torque (Nm) | - | - |
| Rated Speed (rpm) | 5500 | 3000 |
| Max Speed (rpm) | 6000 | 4000 |
|
Number of Poles |
10 | 10 |
| Sine Wave KT Torque Constant2 (Nm/A) | 0.71 | 1.35 |
| KE Voltage Constant3 (V/krpm) | 50 | 96 |
| Winding Resistance Phase to Phase at 25±5 °C (Ohms ± 15%) | 2.57 | 5.18 |
| Winding Inductance Phase to Phase (mH) | 17.4 | 24.4 |
| Dielectric Rating | Power Leads (R,S,T) to Ground: 1500 VACrms 50/60 Hz for 1 minute | |
*9th digit = Holding Brake (0 = Without brake, 1 = With 24V brake)
- Specifications are at 25°C unless otherwise noted
- Peak value of per phase sine wave Amperes
- Peak value of sinusoidal phase to phase Volts
Node: dxpprd01:8080



























