Hygienic Stainless
Breadcrumb
Navigation Menu
Products
Hygienic Stainless
Hygienic Stainless
Hygienic Stainless - YAIALL

600W to 840W, 200V or 400V
These all stainless steel motors are designed for demanding wash-down environments and are ideal for application in food and beverage processing equipment. They adhere to the EHEDG hygienic standard.
TemplateWeb
Features
Hygienic Stainless - Overview
Highlights:
- 316/316L stainless steel housing, max corrosion resistance
- Smooth finish with no sharp inside corners
- IP66 for continuous flood while in operation and complete protection from dust
- IP69/IP69k for high pressure, high temperature while not in operation
- EHEDG, UL (cRUus), CE, RoHS
- Stainless steel shaft
- Two frame sizes
- 200V / 400V windings
- 24V holding brake option
- 2.4 to 3.2Nm of continuous torque
- Hiperface Absolute Encoder
- 20-bit resolution encoder
Node: dxpprd02:8080