Hygienic Stainless
Breadcrumb
Navigation Menu
Hygienic Stainless
Hygienic Stainless
Hygienic Stainless - YAIALL

600W to 840W, 200V or 400V
These all stainless steel motors are designed for demanding wash-down environments and are ideal for application in food and beverage processing equipment. They adhere to the EHEDG hygienic standard.
TemplateWeb
Mechanical Drawings
Hygienic Stainless - Drawings
200V
| Model | Outline Drawing (PDF) | Solid Model (.zip) |
|---|---|---|
| M532-GK07-02T9 | 2D | 3D/step (AP203) |
| M532-GK07-12T9 | 2D | 3D/step (AP203) |
| M542-GK07-02T9 | 2D | 3D/step (AP203) |
| M542-GK07-12T9 | 2D | 3D/step (AP203) |
400V
| Model | Outline Drawing (PDF) | Solid Model (.zip) |
|---|---|---|
| M532-GK07-04T9 | 2D | 3D/step (AP203) |
| M532-GK07-14T9 | 2D | 3D/step (AP203) |
| M542-GK07-04T9 | 2D | 3D/step (AP203) |
| M542-GK07-14T9 | 2D | 3D/step (AP203) |
Node: dxpprd01:8080


























