Navigation Menu

Drives  
Motion  

Hygienic Stainless

Hygienic Stainless

Hygienic Stainless - YAIALL

TemplateWeb

Features

Hygienic Stainless - Overview

Highlights:

  • 316/316L stainless steel housing, max corrosion resistance
  • Smooth finish with no sharp inside corners
  • IP66 for continuous flood while in operation and complete protection from dust
  • IP69/IP69k for high pressure, high temperature while not in operation
  • EHEDG, UL (cRUus), CE, RoHS
  • Stainless steel shaft
  • Two frame sizes
  • 200V / 400V windings
  • 24V holding brake option
  • 2.4 to 3.2Nm of continuous torque
  • Hiperface Absolute Encoder