SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-30A7A6C 900-170-237 3.6MB 161KBRev Date:10/17/2014 |
3.6MB
161KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-40A7A61 900-170-240 144KB 3.5MBRev Date:10/17/2014 |
144KB
3.5MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-40A7A6C 900-170-241 162KB 3.6MBRev Date:07/08/2015 |
162KB
3.6MB |
07/08/2015 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-50A7A61 900-170-244 3.5MB 144KBRev Date:10/17/2014 |
3.5MB
144KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-50A7A6C 900-170-245 3.6MB 162KBRev Date:10/17/2014 |
3.6MB
162KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-70A7A61 900-170-247 157KB 2.9MBRev Date:10/17/2014 |
157KB
2.9MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-15A7A2E 900-175-034 3.0MB 155KBRev Date:10/17/2014
|
3.0MB
155KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-20A7A6E 900-178-100 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-25A7A6E 900-178-101 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-30A7A6E 900-178-102 3.3MBRev Date:06/07/2016 |
3.3MB
|
06/07/2016 | |