SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 1 to 5 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_1, SGM7A-01A7A_1, SGM7A-C2A7A_1 900-154-675 176KB 4.0MBRev Date:10/17/2014
|
176KB
4.0MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_1, SGM7A-04A7A_1, SGM7A-06A7A_1 900-154-676 5.1MB 177KBRev Date:10/17/2014
|
5.1MB
177KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_1, SGM7A-10A7A_1 900-154-677 5.6MB 177KBRev Date:10/17/2014
|
5.6MB
177KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_S, SGM7A-01A7A_S, SGM7A-C2A7A_S 900-156-482 5.2MB 178KBRev Date:10/17/2014
|
5.2MB
178KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_S, SGM7A-04A7A_S, SGM7A-06A7A_S 900-156-483 5.1MBRev Date:06/03/2016
|
5.1MB
|
06/03/2016 | |
Showing 1 to 5 of 75 entries.