SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 31 to 35 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SMG7A-40A7A6E 900-178-103 3.3MBRev Date:06/07/2016 |
3.3MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SMG7A-50A7A6E 900-178-104 3.3MBRev Date:06/07/2016 |
3.3MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-15A7A2S 900-178-121 3.1MBRev Date:06/07/2016 |
3.1MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-20A7A6S 900-178-122 3.1MBRev Date:06/07/2016 |
3.1MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-25A7A6S 900-178-123 3.1MBRev Date:06/07/2016 |
3.1MB
|
06/07/2016 | |
Showing 31 to 35 of 75 entries.