SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 41 to 45 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-04D7F6C, SGM7A-02D7F6C 900-180-729 9.3MBRev Date:07/06/2016 |
9.3MB
|
07/06/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08D7F6C 900-180-730 9.1MBRev Date:06/29/2016 |
9.1MB
|
06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-10D7F6C 900-180-731 10.6MBRev Date:06/29/2016 |
10.6MB
|
06/29/2016 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10F-xx-E 228KBRev Date:12/21/2018 |
228KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10G-xx-E 234KBRev Date:12/21/2018 |
234KB
|
12/21/2018 | |
Showing 41 to 45 of 75 entries.