SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 11 to 15 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_E, SGM7A-04A7A_E, SGM7A-06A7A_E 900-156-531 193KB 5.0MBRev Date:10/17/2014
|
193KB
5.0MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_E, SGM7A-10A7A_E 900-156-532 5.7MBRev Date:06/03/2016
|
5.7MB
|
06/03/2016 | |
CAD Drawing: Sigma-7 Servomotor: SMG7A-50A7A6S 900-162-893 4.5MBRev Date:06/07/2016 |
4.5MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-15A7A61 900-169-979 137KB 3.4MBRev Date:10/17/2014 |
137KB
3.4MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-15A7A6C 900-169-980 155KB 3.5MBRev Date:10/17/2014 |
155KB
3.5MB |
10/17/2014 | |
Showing 11 to 15 of 75 entries.