SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
eLearning Curriculum
Showing 6 to 10 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify 186.2MBRev Date:04/20/2021 Watch Video
|
186.2MB
|
04/20/2021 | |
eLearning Video: Servo Tuning - Stop High Pitched Sounds eLV.Sigma7.01.Notch 47.8MBRev Date:01/13/2022 Watch Video
|
47.8MB
|
01/13/2022 | |
eLearning Video: Sigma-7 Product Release eLV.Sigma7.01.ProductRelease 25.5MBRev Date:02/08/2018 Watch Video
|
25.5MB
|
02/08/2018 | |
eLearning Video: Sigma-7 Startup eLV.Sigma7.01.Startup 84.1MBRev Date:03/01/2021 Watch Video
|
84.1MB
|
03/01/2021 | |
eLearning Video: Servo Tuning - Stop Resonant Sounds eLV.Sigma7.02.AntiRes 44.0MBRev Date:01/18/2022 Watch Video
|
44.0MB
|
01/18/2022 | |
Showing 6 to 10 of 15 entries.