SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
eLearning Curriculum
Showing 11 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Servo Tuning - Suppress Two Vibration Frequencies eLV.Sigma7.04.VibSup2Freq 42.0MBRev Date:01/18/2022 Watch Video
|
42.0MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Settling Time eLV.Sigma7.05.SettlingTime 67.3MBRev Date:01/18/2022 Watch Video
|
67.3MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Position Error eLV.Sigma7.06.PosError 66.7MBRev Date:01/18/2022 Watch Video
|
66.7MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Estimate High Inertia Loads eLV.Sigma7.07.DDJcalc 57.1MBRev Date:06/24/2022 Watch Video
|
57.1MB
|
06/24/2022 | |
Showing 11 to 14 of 14 entries.