SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
eLearning Curriculum
Showing 6 to 10 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Sigma-7 400V New Product Introduction eLV.Sigma7.01.400v.ProdIntro 29.6MBRev Date:02/07/2018 Watch Video
|
29.6MB
|
02/07/2018 | |
eLearning Video: Sigma-7 Product Release eLV.Sigma7.01.ProductRelease 25.5MBRev Date:02/08/2018 Watch Video
|
25.5MB
|
02/08/2018 | |
eLearning Video: Sigma-7 Startup eLV.Sigma7.01.Startup 84.1MBRev Date:03/01/2021 Watch Video
|
84.1MB
|
03/01/2021 | |
eLearning Video: Servo Tuning - Stop Resonant Sounds eLV.Sigma7.02.AntiRes 44.0MBRev Date:01/18/2022 Watch Video
|
44.0MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Suppress Load Vibration eLV.Sigma7.03.VibSup 83.3MBRev Date:01/13/2022 Watch Video
|
83.3MB
|
01/13/2022 | |
Showing 6 to 10 of 14 entries.