SGM7P
Breadcrumb
Navigation Menu
SGM7P
SGM7P
SGM7P - YAIMOB
100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: SigmaSelect Overview eLM.Servo.04.Sizing_Overview 38.1MBRev Date:10/02/2019 Watch Video
|
38.1MB
|
10/02/2019 | |
eLearning Module: Servo Sizing Rotary Table eLM.Servo.05.Sizing_ROT_TBL 42.4MBRev Date:10/02/2019 Watch Video
|
42.4MB
|
10/02/2019 | |
eLearning Module: Servo Sizing Linear Ballscrew eLM.Servo.06.Sizing_BALLSCRW 61.4MBRev Date:10/02/2019 Watch Video
|
61.4MB
|
10/02/2019 | |
eLearning Module: Servo Sizing Roll Feeder eLM.Servo.07.Sizing ROL_FED 54.2MBRev Date:10/02/2019 Watch Video
|
54.2MB
|
10/02/2019 | |
eLearning Module: Sigma-7 Features and Benefits eLM.Sigma-7.01.Feat_Benefits 225.1MBRev Date:06/07/2016 Watch Video
|
225.1MB
|
06/07/2016 | |