SGM7P
Breadcrumb
Navigation Menu
Products
SGM7P
SGM7P
SGM7P - YAIMOB

100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
Overview
SGM7P - Software
This collection of PC software support tools can be used for control and support of your Yaskawa servo product.
- SigmaSelect
Intuitive editor for entering data pertaining to application load, mechanical transmission, and move profile. - SigmaWin+ Ver. 7
SigmaWin+ Ver. 7 makes the setup and tuning of Yaskawa SERVOPACKs quicker, simpler and more trouble free - Motion CAD Toolbox
Provides users with easy access to Yaskawa CAD files and advanced SOLIDWORKS' features such as reference mates and 3D cable routing to expedite and improve the design process.
Node: dxpprd01:8080