SGM7P
Breadcrumb
Navigation Menu
SGM7P
SGM7P
SGM7P - YAIMOB
100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
eLearning Curriculum
Showing 11 to 15 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: Servo Tuning - Suppress Load Vibration eLV.Sigma7.03.VibSup 83.3MBRev Date:01/13/2022 Watch Video
|
83.3MB
|
01/13/2022 | |
eLearning Video: Servo Tuning - Suppress Two Vibration Frequencies eLV.Sigma7.04.VibSup2Freq 42.0MBRev Date:01/18/2022 Watch Video
|
42.0MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Settling Time eLV.Sigma7.05.SettlingTime 67.3MBRev Date:01/18/2022 Watch Video
|
67.3MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Minimize Position Error eLV.Sigma7.06.PosError 66.7MBRev Date:01/18/2022 Watch Video
|
66.7MB
|
01/18/2022 | |
eLearning Video: Servo Tuning - Estimate High Inertia Loads eLV.Sigma7.07.DDJcalc 57.1MBRev Date:06/24/2022 Watch Video
|
57.1MB
|
06/24/2022 | |
Showing 11 to 15 of 15 entries.