SGD7S MECHATROLINK-III
Breadcrumb
Navigation Menu
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III - YAIMOB
Sigma-7 Performance with MECHATROLINK-III Compatibility
Boost the performance, precision and versatility of your automation system with an amplifier that delivers the advanced options of a MECHATROLINK III motion network. Plug-and-play MECHATROLINK III functionality means fast 1000 Mbps communication and the ability to synchronize control of up to 62 slaves. Amplifier bandwidth of 3.1 kHz sets a new speed standard for servo response, and Yaskawa’s advanced set of servo tuning algorithms assure world class vibration suppression, autotuning and tuning-less commissioning without the need for installer intervention. The result is reduced settling times, reliably precise control and faster setup of a new automation system.
TemplateWeb
2D Drawings
Showing 11 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-120A30A 900-163-134 2.3MBRev Date:06/08/2016 |
2.3MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-180A30A, SGD7S-200A30A 900-163-137 2.9MBRev Date:06/08/2016 |
2.9MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-330A30A 900-163-140 3.0MBRev Date:06/08/2016 |
3.0MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-470A30A, SGD7S-550A30A 900-163-143 2.5MBRev Date:06/08/2016 |
2.5MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-590A30A, SGD7S-780A30A 900-163-146 1.8MBRev Date:06/08/2016 |
1.8MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-R70F30A, SGD7S-R90F30A, SGD7S-2R1F30A 900-183-753 2.1MBRev Date:06/08/2016 |
2.1MB
|
06/08/2016 | |
CAD Drawing: Sigma-7 Servo Amplifier: SGD7S-2R8F30A 900-183-758 2.0MBRev Date:06/08/2016 |
2.0MB
|
06/08/2016 | |
Showing 11 to 17 of 17 entries.