SGD7S MECHATROLINK-III
Breadcrumb
Navigation Menu
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III - YAIMOB

Sigma-7 Performance with MECHATROLINK-III Compatibility
Boost the performance, precision and versatility of your automation system with an amplifier that delivers the advanced options of a MECHATROLINK III motion network. Plug-and-play MECHATROLINK III functionality means fast 1000 Mbps communication and the ability to synchronize control of up to 62 slaves. Amplifier bandwidth of 3.1 kHz sets a new speed standard for servo response, and Yaskawa’s advanced set of servo tuning algorithms assure world class vibration suppression, autotuning and tuning-less commissioning without the need for installer intervention. The result is reduced settling times, reliably precise control and faster setup of a new automation system.
TemplateWeb
FAQs
Showing 1 to 12 of 12 entries.
| Question | Posted Date | |
|---|---|---|
|
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
|
What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)? Posted Date: 06/09/2023
|
06/09/2023 | |
|
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? Posted Date: 02/26/2019
|
02/26/2019 | |
|
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What are the steps when switching between motor types with the same Sigma-7 SERVOPACK? Posted Date: 02/07/2019
|
02/07/2019 | |
|
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? Posted Date: 06/04/2019
|
06/04/2019 | |
|
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
|
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? Posted Date: 05/23/2018
|
05/23/2018 | |
|
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? Posted Date: 03/17/2016
|
03/17/2016 | |
|
Can the CN8 connection be used with the Sigma-7 400V Safety Option Module (SGDV-OSA01A000FT900)? Posted Date: 01/30/2020
|
01/30/2020 | |
|
Can I use the single-turn absolute position of a Sigma-7 motor without a battery even though I have a multiturn absolute encoder? Posted Date: 02/01/2017
|
02/01/2017 | |
Showing 1 to 12 of 12 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.



























