SGD7S MECHATROLINK-III
Breadcrumb
Navigation Menu
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III
SGD7S MECHATROLINK-III - YAIMOB

Sigma-7 Performance with MECHATROLINK-III Compatibility
Boost the performance, precision and versatility of your automation system with an amplifier that delivers the advanced options of a MECHATROLINK-III motion network. Plug-and-play MECHATROLINK-III functionality means fast 1000 Mbps communication and the ability to synchronize control of up to 62 slaves. Amplifier bandwidth of 3.1 kHz sets a new speed standard for servo response, and Yaskawa’s advanced set of servo tuning algorithms assure world class vibration suppression, autotuning and tuning-less commissioning without the need for installer intervention. The result is reduced settling times, reliably precise control and faster setup of a new automation system.
TemplateWeb
Models & Ratings
SGD7S MECHATROLINK-III - Overview
100V Input (24-bit encoder)
|
Part Number
|
Rated Output
|
|---|---|
| SGD7S-R70F30A | 50W |
| SGD7S-R90F30A | 100W |
| SGD7S-2R1F30A | 200W |
| SGD7S-2R8F30A | 400W |
200V Input (24-bit encoder)
|
Rated Output
|
|
|---|---|
| SGD7S-R70A20A | 50W |
| SGD7S-R70A30A | 50W |
| SGD7S-R90A20A | 100W |
| SGD7S-R90A30A | 100W |
| SGD7S-1R6A20A | 200W |
| SGD7S-1R6A30A | 200W |
| SGD7S-2R8A20A | 400W |
| SGD7S-2R8A30A | 400W |
| SGD7S-3R8A20A | 500W |
| SGD7S-3R8A30A | 500W |
| SGD7S-5R5A20A | 750W |
| SGD7S-5R5A30A | 750W |
| SGD7S-7R6A20A | 1.0kW |
| SGD7S-7R6A30A | 1.0kW |
| SGD7S-120A20A | 1.5kW |
| SGD7S-120A30A | 1.5kW |
| SGD7S-180A20A | 2.0kW |
| SGD7S-180A30A | 2.0kW |
| SGD7S-200A20A | 3.0kW |
| SGD7S-200A30A | 3.0kW |
| SGD7S-330A20A | 5.0kW |
| SGD7S-330A30A | 5.0kW |
| SGD7S-470A20A | 6.0kW |
| SGD7S-470A30A | 6.0kW |
| SGD7S-550A20A | 7.5kW |
| SGD7S-550A30A | 7.5kW |
| SGD7S-590A20A | 11kW |
| SGD7S-590A30A | 11kW |
| SGD7S-780A20A | 15kW |
| SGD7S-780A30A | 15kW |
400V Input (24-bit encoder)
|
Part Number
|
Rated Output
|
|---|---|
| SGD7S-1R9D30B000F64 | 500W |
| SGD7S-3R5D30B000F64 | 1.0kW |
| SGD7S-5R4D30B000F64 | 1.5kW |
| SGD7S-8R4D30B000F64 | 2.0kW |
| SGD7S-120D30B000F64 | 3.0kW |
| SGD7S-170D30B000F64 | 5.0kW |
| SGD7S-210D30B000F64 | 6.0kW |
| SGD7S-260D30B000F64 | 7.5kW |
| SGD7S-280D30B000F64 | 11kW |
| SGD7S-370D30B000F64 | 15kW |
Node: dxpprd02:80




























