DriveWizard® MV is innovative software tool consisting of a user friendly interface that allows the user to commission, startup and diagnose Yaskawa AC drives in a quick and easy way.
Drive Support:
Program Features and Functions:
- Create, Open, Save Drive Parameter Projects
- Add Project Information (Project Name, User and Project Information)
- Modified Parameter Overview
- Compare Parameter Overview between Software and Drive Settings
- Categorized Parameter Groups
- Dynamic Search for Drive Parameters
- Initialize Drive Function
- Ethernet Network Configurator
- 6-Channel Real-time Trend-Recorder with record, playback and trigger function
- 4-Channel Real-time Monitor Panel with auto and manual scaling function
- Status and Diagnostics Panel to view active drive status and fault history includes 8 Ch. Monitor.
- Print or Export parameter reports to 8 Popular File Formats (e.g. PDF, RTF, HTM…)
- Print or Export trend, monitor and status overview to 8 Popular File Formats (e.g. PDF, RTF, …)
- E-mail Parameter, Trend, Monitor and Status Reports directly from the software
- Transfer parameters when drive is running
- Transfer non-KVA related parameters from one drive size to another size of the same series
- Create modified parameter report with export and e-mail functionality
- Create parameter search report with export and e-mail functionality
- Y-Stick: Read contents of Y-Stick and create DW projects for MV1000
- Y-Stick: Display modified parameter overview
Communication Support:
- Standard RS-232 serial port / USB to RS-232 serial converter to Drive Keypad Port
- Support for Y-Stick (USB/Serial Converter) to Drive Keypad Port
- RS-232 to RS-422/484 / USB to RS-422/485 serial converter to Drive User Terminals
- MV1000 – Direct USB
- Ethernet communication in combination with the SI-EN3, SI-EN3/V, SI-EN3D, SI-EN3D/V, SI-EM3, SI-EM3/V, SI-EM3D, SI-EM3D/V, SI-EP3, SI-EP3/V, CM090 and CM092 Option Cards
Other:
- Built-in Automatic Update feature (Internet Connection Required) to keep you up to date when new features become available
- Advanced Help File
- Integrated Drive Quick Start Guides
- Integrated Technical Manual via web-link (Internet Connection Required)
- Import DW6.x projects for supported drives in DW MV (MV1000)
- Import DW Plus projects for supported drives in DW MV (MV1000)
- Import password protected Drive Wizard Plus project
- Integrated Flash Write for MV1000 and Option Communication Boards
View System Requirements
NOTE: Administrator access is required for Windows Vista and Windows 7 installations.